How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | T: | 3.188 |
| AG: | 10.5 | M: | 3.38 |
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | AA: | 15.19 |
| U: | 1.25 in | AE2: | 0.97 |
| L: | 10.88 in | I: | 7.5 in |
| P: | 4.62 in |
Technical Specifications
| Output RPM: | 117 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 14.3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

