How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| AB: | 6.76 | AF: | 0.38 |
| T: | 3.188 | AA: | 15.19 |
| AE2: | 0.97 | M: | 3.38 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 20:1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Model Code: | 52Y |
| Output RPM: | 87.5 | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

