How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | T: | 3.188 |
| AF: | 0.38 | D: | 4.88 |
| AG: | 10.5 | M: | 3.38 |
| U: | 1.25 in | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 |
Technical Specifications
| Ratio: | 25:1 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Model Code: | 52Y |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 70.0 | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

