How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| I: | 7.5 in | AB: | 6.76 |
| AG: | 10.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | G: | 3.63 |
| T: | 3.188 | U: | 1.25 in |
| LL: | 5.25 in | M: | 3.38 |
| AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Output RPM: | 70.0 | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 51 | Input Style: | Solid Shaft |
| Model Code: | 52Y | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

