How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AB: | 6.76 |
| T: | 3.188 | AA: | 15.19 |
| M: | 3.38 | AF: | 0.38 |
| L: | 10.88 in | I: | 7.5 in |
| AE2: | 0.97 | D: | 4.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| U: | 1.25 in | V: | 4.26 in |
| G: | 3.63 |
Technical Specifications
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Bore Code: | 51 |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

