How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| M: | 3.38 | U: | 1.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| P: | 4.62 in | LL: | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| L: | 10.88 in | I: | 7.5 in |
| H: | 0.53 in | G: | 3.63 |
| T: | 3.188 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Assembly: | Y-1 |
| Bore Code: | 51 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Ratio Range: | 40:1 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 43.8 | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

