How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| M: | 3.38 | P: | 4.62 in |
| AA: | 15.19 | H: | 0.53 in |
| T: | 3.188 | L: | 10.88 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Series Code: | OE | Bore Code: | 51 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Model Code: | 52Y |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

