How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| AF: | 0.38 | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
| U: | 1.25 in | L: | 10.88 in |
| T: | 3.188 | H: | 0.53 in |
| M: | 3.38 | G: | 3.63 |
| D: | 4.88 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Output RPM: | 35.0 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52Y |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

