How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| L: | 10.88 in | D: | 4.88 |
| AB: | 6.76 | U: | 1.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| M: | 3.38 | T: | 3.188 |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Model Code: | 52Y |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

