How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | G: | 3.63 |
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| AE2: | 0.97 | AA: | 15.19 |
| M: | 3.38 | AG: | 10.5 |
| L: | 10.88 in | P: | 4.62 in |
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Model Code: | 52Y |
| Input Style: | Solid Shaft | Series Code: | OE |
| Bore Code: | 51 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

