How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| U: | 1.25 in | AA: | 15.19 |
| AB: | 6.76 | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| M: | 3.38 | D: | 4.88 |
| T: | 3.188 | I: | 7.5 in |
| V: | 4.26 in | L: | 10.88 in |
| AG: | 10.5 | AE2: | 0.97 |
| AF: | 0.38 |
Technical Specifications
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 233 | Model Code: | 52Y |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

