How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 3.188 |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| L: | 10.88 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| M: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 80:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Model Code: | 52Y |
| Bore Code: | 51 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

