How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | G: | 3.63 |
| P: | 4.62 in | LL: | 5.25 in |
| M: | 3.38 | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
| AB: | 6.76 | AG: | 10.5 |
| T: | 3.438 | U: | 1.25 in |
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | H: | 0.53 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 55 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Output Key: | 7/8 X 4.00 | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Service Factor: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

