How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | H: | 0.53 in |
| L: | 10.88 in | AB: | 6.76 |
| U: | 1.25 in | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | I: | 7.5 in |
| T: | 3.438 | AG: | 10.5 |
| M: | 3.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Model Code: | 52Y |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

