How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
| AB: | 6.76 | T: | 3.438 |
| P: | 4.62 in | D: | 4.88 |
| U: | 1.25 in | L: | 10.88 in |
| AG: | 10.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 14.3 |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

