How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | L: | 10.88 in |
| M: | 3.38 | V: | 4.26 in |
| P: | 4.62 in | H: | 0.53 in |
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | U: | 1.25 in |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| T: | 3.438 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 15:1 | Assembly: | Y-1 |
| Model Code: | 52Y | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

