How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | L: | 10.88 in |
| AB: | 6.76 | G: | 3.63 |
| M: | 3.38 | U: | 1.25 in |
| AF: | 0.38 | T: | 3.438 |
| LL: | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | D: | 4.88 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | Y-1 | Model Code: | 52Y |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

