How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | G: | 3.63 |
| T: | 3.438 | AF: | 0.38 |
| AA: | 15.19 | L: | 10.88 in |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Output RPM: | 70.0 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

