How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| M: | 3.38 | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | T: | 3.438 |
| AA: | 15.19 | U: | 1.25 in |
| AE2: | 0.97 | D: | 4.88 |
| L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 8.04 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Ratio: | 30:1 | Gear Type: | Worm |
| Model Code: | 52Y | Service Factor: | 1 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

