How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| M: | 3.38 | P: | 4.62 in |
| T: | 3.438 | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
| U: | 1.25 in | V: | 4.26 in |
| D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 6.29 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

