How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | I: | 7.5 in |
| L: | 10.88 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| G: | 3.63 | AG: | 10.5 |
| T: | 3.438 | V: | 4.26 in |
| P: | 4.62 in | M: | 3.38 |
| AA: | 15.19 |
Technical Specifications
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | Y-1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Series Code: | OE |
| Model Code: | 52Y | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

