How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 3.438 |
| H: | 0.53 in | G: | 3.63 |
| LL: | 5.25 in | AB: | 6.76 |
| M: | 3.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| P: | 4.62 in | AF: | 0.38 |
| AE2: | 0.97 | U: | 1.25 in |
| AG: | 10.5 | I: | 7.5 in |
| L: | 10.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 28.2 |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output RPM: | 341 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

