How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| M: | 3.38 | T: | 3.438 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | I: | 7.5 in |
| AB: | 6.76 | U: | 1.25 in |
| H: | 0.53 in | L: | 10.88 in |
| LL: | 5.25 in | D: | 4.88 |
| AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Output RPM: | 341 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.438 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

