How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| T: | 3.438 | LL: | 5.25 in |
| M: | 3.38 | AG: | 10.5 |
| AB: | 6.76 | U: | 1.25 in |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Series Code: | OE |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Model Code: | 52Y | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

