How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| M: | 3.38 | AA: | 15.19 |
| H: | 0.53 in | I: | 7.5 in |
| AG: | 10.5 | AB: | 6.76 |
| AF: | 0.38 | U: | 1.25 in |
| T: | 3.438 | AE2: | 0.97 |
| LL: | 5.25 in | L: | 10.88 in |
| P: | 4.62 in | D: | 4.88 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52Y | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.438 in | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35.0 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

