How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AF: | 0.38 | M: | 3.38 |
| D: | 4.88 | L: | 10.88 in |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | AG: | 10.5 |
| U: | 1.25 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| G: | 3.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 52Y |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Input Style: | Solid Shaft |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

