How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| T: | 3.438 | LL: | 5.25 in |
| AG: | 10.5 | M: | 3.38 |
| G: | 3.63 | H: | 0.53 in |
| D: | 4.88 |
Technical Specifications
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 3.438 in | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

