How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | V: | 4.26 in |
| U: | 1.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | LL: | 5.25 in |
| D: | 4.88 | G: | 3.63 |
| M: | 3.38 | AA: | 15.19 |
| L: | 10.88 in | T: | 3.438 |
| I: | 7.5 in |
Technical Specifications
| Input Style: | Solid Shaft | Output RPM: | 233 |
| Input Diameter (in): | 1.25 in | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

