How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | T: | 3.438 |
| V: | 4.26 in | AB: | 6.76 |
| M: | 3.38 | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| U: | 1.25 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | AA: | 15.19 |
| P: | 4.62 in |
Technical Specifications
| Assembly: | Y-1 | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Model Code: | 52Y |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

