How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | M: | 3.38 |
| AE2: | 0.97 | I: | 7.5 in |
| T: | 3.438 | V: | 4.26 in |
| U: | 1.25 in | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.76 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Ratio Range: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

