How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | AF: | 0.38 |
| L: | 10.88 in | G: | 3.63 |
| H: | 0.53 in | V: | 4.26 in |
| AE2: | 0.97 | U: | 1.25 in |
| T: | 2 | M: | 3.38 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in |
Technical Specifications
| Model Code: | 52Y | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.000 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Assembly: | Y-2 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

