How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | U: | 1.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| T: | 2 | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| P: | 4.62 in | M: | 3.38 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | V: | 4.26 in |
| AF: | 0.38 |
Technical Specifications
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

