How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | U: | 1.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| M: | 3.38 | T: | 2 |
| AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 2.07 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.000 in | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

