How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| M: | 3.38 | LL: | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
| T: | 2 | U: | 1.25 in |
| L: | 10.88 in | H: | 0.53 in |
| AE2: | 0.97 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Bore Code: | 32 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 52Y | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

