How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| T: | 2 | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| AA: | 15.19 | AF: | 0.38 |
| AE2: | 0.97 | M: | 3.38 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Model Code: | 52Y | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | Y-2 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

