How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
| T: | 2 | I: | 7.5 in |
| AG: | 10.5 | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| AB: | 6.76 | M: | 3.38 |
| AA: | 15.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.3 |
| Output Diameter (in): | 2.000 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

