How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | H: | 0.53 in |
| G: | 3.63 | P: | 4.62 in |
| U: | 1.25 in | AE2: | 0.97 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| LL: | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | M: | 3.38 |
| T: | 2 | AB: | 6.76 |
| I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Ratio: | 20:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.3 |
| Output RPM: | 87.5 | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.000 in |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

