How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | I: | 7.5 in |
| L: | 10.88 in | P: | 4.62 in |
| G: | 3.63 | T: | 2 |
| V: | 4.26 in | U: | 1.25 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| M: | 3.38 | H: | 0.53 in |
| AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Output RPM: | 70.0 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.000 in |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

