How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| AE2: | 0.97 | T: | 2 |
| I: | 7.5 in | M: | 3.38 |
| P: | 4.62 in | U: | 1.25 in |
| L: | 10.88 in | LL: | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | G: | 3.63 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52Y | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Bore Code: | 32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 341 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

