How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| AA: | 15.19 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| M: | 3.38 | L: | 10.88 in |
| D: | 4.88 |
Technical Specifications
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 341 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52Y | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Bore Code: | 32 |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.000 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

