How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | AA: | 15.19 |
| G: | 3.63 | AE2: | 0.97 |
| P: | 4.62 in | M: | 3.38 |
| L: | 10.88 in | T: | 2 |
| D: | 4.88 | U: | 1.25 in |
| V: | 4.26 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Bore Code: | 32 | Series Code: | OE |
| Model Code: | 52Y | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

