How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| T: | 2 | U: | 1.25 in |
| AF: | 0.38 | H: | 0.53 in |
| M: | 3.38 | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Model Code: | 52Y |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | Y-2 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

