How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | T: | 2 |
| AB: | 6.76 | M: | 3.38 |
| LL: | 5.25 in | G: | 3.63 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 |
Technical Specifications
| Input Style: | Solid Shaft | Bore Code: | 32 |
| Assembly: | Y-2 | Model Code: | 52Y |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 2.91 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

