How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| AA: | 15.19 | AE2: | 0.97 |
| AB: | 6.76 | LL: | 5.25 in |
| M: | 3.38 | AG: | 10.5 |
| G: | 3.63 | P: | 4.62 in |
| L: | 10.88 in | I: | 7.5 in |
| AF: | 0.38 | U: | 1.25 in |
| H: | 0.53 in | T: | 2.188 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52Y | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

