How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AF: | 0.38 |
| V: | 4.26 in | U: | 1.25 in |
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | T: | 2.188 |
| G: | 3.63 | M: | 3.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 52Y | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

