How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 5.25 in |
| M: | 3.38 | T: | 2.188 |
| AF: | 0.38 | D: | 4.88 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | G: | 3.63 |
| L: | 10.88 in | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52Y |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Bore Code: | 35 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

