How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | U: | 1.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| G: | 3.63 | T: | 2.188 |
| M: | 3.38 | AB: | 6.76 |
| V: | 4.26 in | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Bore Code: | 35 | Model Code: | 52Y |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 117 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

