How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | L: | 10.88 in |
| AG: | 10.5 | T: | 2.188 |
| G: | 3.63 | D: | 4.88 |
| M: | 3.38 | AE2: | 0.97 |
| AB: | 6.76 | U: | 1.25 in |
| LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

