How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
| M: | 3.38 | U: | 1.25 in |
| L: | 10.88 in | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 2.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 52Y | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output RPM: | 70.0 | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

