How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 2.188 |
| AG: | 10.5 | D: | 4.88 |
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | AE2: | 0.97 |
| V: | 4.26 in | L: | 10.88 in |
| M: | 3.38 | AF: | 0.38 |
| U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output RPM: | 70.0 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.38 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Model Code: | 52Y |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

